Product card: ASP1614




Product nbr:

 

8592186

Description:

 

Aluminum Swing Panel

Remarks:

 

Package:

 

1

Unit:

 

PCS

Product group:

 

MINI & MNX Accessories

EAN:

 

6418074067944

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

358.0

Width (mm):

 

412.0


Length (inch):

 

14.1

Width (inch):

 

16.2


Product is connected to following catalogs:

Fibox Enclosures :  ARCA :  AR 16148


Copyright
Legal Notice