Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / PRODUCTS / AR 181610 / AR181610CHSC
AR181610CHSC main image
AR181610CHSC thumb 1

AR181610CHSC

8561068

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels

Dimensions - 457 x 406 x 254

Download product card

Description : PC Enclosure

Remarks : Hinged opaque screw cover

Package : 1

Unit : Piece

EAN : 6418074066657

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK09

Height (mm) : 457

Width (mm) : 406

Depth (mm) : 254

Height (inch) : 17.99

Width (inch) : 15.98

Depth (inch) : 10

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960C

UL Type : 4, 4X, 6, 6P, 12, 13

ARCA-18x16_combi.gif Download
ARCA_CertificateofCompliance.pdf Download

CAD Drawings

  • 18x16_hinge_base.dwg
  • 18x16_hinge_cover.dwg
  • 18x16_hinge_base.dxf
  • 18x16_hinge_cover.dxf
  • 18x16_hinge_base.x_t
  • 18x16_hinge_base.zip
  • 18x16_hinge_cover.zip
  • 18x16_hinge_base.step
  • 18x16_hinge_cover.step
  • 18x16_hinge_cover.x_t

Please note, that we need you permission in order for you to view the CAD files.

AR181610CHSC 8561068 Accessories

APBP1816
Cabinets

APBP1816

8590194

PVC Back Panel
ABP1816
Cabinets

ABP1816

8592191

Painted Steel Back Panel
ASP1816
Cabinets

ASP1816

8592196

Aluminum Swing Panel
ALBP1816
Cabinets

ALBP1816

8592193

Aluminum Back Panel
ADFP1816
Cabinets

ADFP1816

8592195

Dead Front Panel w/ screws
AMFL16
Cabinets

AMFL16

8612267

16" Mounting Flange Set
ASPK1816
Cabinets

ASPK1816

8612028

Swing Panel Kit incl. Panel

AR181610CHSC

Fibox
AR1417CHSC

Sample image

Order symbol : AR181610CHSC

Product nr : 8561068

Description : PC Enclosure

Remarks : Hinged opaque screw cover

EAN : 6418074066657

Including : Hinged screw cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket, stainless hinge pin and 2 cover screws. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

ARCA-18x16_combi
Dimensions : Height Width Depth
mm : 457 406 254
inch : 17.99 15.98 10
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
APBP1816 PVC Back Panel
ABP1816 Painted Steel Back Panel
ASP1816 Aluminum Swing Panel
ALBP1816 Aluminum Back Panel
ADFP1816 Dead Front Panel w/ screws
AMFL16 16" Mounting Flange Set
ASPK1816 Swing Panel Kit incl. Panel
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type 4, 4X, 6, 6P, 12, 13
Certificates :
ARCA_CertificateofCompliance

Latest Articles

See all articles
featured image for post: Fibox’s first VSME report creates a foundation for the future

Sustainability

02 Sep 2026

Fibox’s first VSME report creates a foundation for the future

Fibox has published its first ever VSME

featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox