





Tempo / TEMPO 0907 / TPC 090706
TPC 090706 5824038
Dimensions 95 x 65 x 60
Dimensions 3.74 x 2.56 x 2.36
- IP65; IK07; IK08
Technical data
Product nr : 5824038
Description : Enclosure, PC
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074309556
SSTL number : 3424367
Electric No. Denmark : 8212052039
ETIM : EC000261
Height (mm) : 95
Width (mm) : 65
Depth (mm) : 60
Height (inch) : 3.74
Width (inch) : 2.56
Depth (inch) : 2.36
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Tempo / TEMPO 0907 / TPC 090706
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
TPC 090706


Sample image
Order symbol : TPC 090706
Product nr : 5824038
Description : Enclosure, PC
Remarks : Grey cover
EAN : 6418074309556
El. number :
- Finland : 3424367
- Denmark : 8212052039

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 95 | 65 | 60 |
inch : | 3.74 | 2.56 | 2.36 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
FP 10674 |
Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: 02.04.2025)