Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
TAM090706 5814020
Dimensions 95 x 65 x 60
Dimensions 3.74 x 2.56 x 2.36
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
- PC : IP65; IK07
Technical data
Product nr : 5814020
Description : Enclosure, ABS, metric knock-outs
Remarks : Grey cover
Package : 8
Unit : Piece
EAN : 6418074011428
SSTL number : 3438263
Electric No. Denmark : 8212045253
Electric No. Sweden : 5814020
ETIM : EC000261
Height (mm) : 95
Width (mm) : 65
Depth (mm) : 60
Height (inch) : 3.74
Width (inch) : 2.56
Depth (inch) : 2.36
Material : ABS
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Tempo / TEMPO 0907 / TAM090706
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
TAM090706
Sample image
Order symbol : TAM090706
Product nr : 5814020
Description : Enclosure, ABS, metric knock-outs
Remarks : Grey cover
EAN : 6418074011428
El. number :
- Finland : 3438263
- Denmark : 8212045253
- Sweden : 5814020
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 95 | 65 | 60 |
inch : | 3.74 | 2.56 | 2.36 |
Materials : | |
---|---|
Material : | ABS |
Temperatures : | |
---|---|
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
FP 10674 | Wall fastening lug (2 pcs) incl. screws |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: )