Skip to content
 
    Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
   
Previous slide
TAM131308 product image 1
TAM131308 product image 2
TAM131308 product image 1
Next slide
TAM131308 thumbnail image 1
TAM131308 thumbnail image 2
TAM131308 thumbnail image 1

Tempo / TEMPO 1313 / TAM131308

TAM131308 5814023

Dimensions 130 x 130 x 75

Dimensions 5.12 x 5.12 x 2.95

Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.

  • PC : IP65; IK07
Technical data
Product:

Product nr : 5814023

Description : Enclosure, ABS, metric knock-outs

Remarks : Grey cover

Package : 8

Unit : Piece

EAN : 6418074011459

SSTL number : 3438266

Electric No. Denmark : 8212045282

Electric No. Sweden : 5814023

ETIM : EC000261

Dimensions :

Height (mm) : 130

Width (mm) : 130

Depth (mm) : 75

Height (inch) : 5.12

Width (inch) : 5.12

Depth (inch) : 2.95

Materials :

Material : ABS

Temperatures :

Temperature °F : -40 … 140

Ratings :

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

Tempo / TEMPO 1313 / TAM131308

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

TAM131308

Fibox
5814023_TAM131308_2_72dpi.jpg

Sample image

Order symbol : TAM131308

Product nr : 5814023

Description : Enclosure, ABS, metric knock-outs

Remarks : Grey cover

EAN : 6418074011459

El. number :

  • Finland : 3438266
  • Denmark : 8212045282
  • Sweden : 5814023

Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.

Tempo-1313_Combi
Dimensions : Height Width Depth
mm : 130 130 75
inch : 5.12 5.12 2.95
Materials :
Material : ABS
Temperatures :
Temperature °F (continuous) : -40 … 140
Accessories :
MIV 10 DIN-35 Mounting rail, for enclosures:
(100 x 35 x 1)
FP 10674 Wall fastening lug (2 pcs) incl. screws
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 40343