Product card: ALBP86



Sample photo



Product nbr:

 

8592143

Description:

 

Aluminum Back Panel

Remarks:

 

Package:

 

1

Unit:

 

PCS

Product group:

 

MINI & MNX Accessories

EAN:

 

6418074067760

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

175.3

Width (mm):

 

124.5


Length (inch):

 

6.9

Width (inch):

 

4.9


Product is connected to following catalogs:

Fibox Enclosures :  ARCA :  ACCESSORIES
Fibox Enclosures :  ARCA :  AR 865
Fibox Enclosures :  ARCA :  AR 864


Copyright
Legal Notice