Product card: ALBP1412



Sample photo



Product nbr:

 

8592173

Description:

 

Aluminum Back Panel

Remarks:

 

Package:

 

1

Unit:

 

PCS

Product group:

 

MINI & MNX Accessories

EAN:

 

6418074067883

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

325.1

Width (mm):

 

274.3


Length (inch):

 

12.8

Width (inch):

 

10.8


Product is connected to following catalogs:

Fibox Enclosures :  ARCA :  ACCESSORIES
Fibox Enclosures :  ARCA :  AR 14127
Fibox Enclosures :  ARCA :  AR 14126


Copyright
Legal Notice