Skip to content
We have detected problems with the loading of our product pages. We are currently investigating the problem. We apologise for the inconvenience.
Please try our temporary product page: https://www.fibox.com/products-temporary/
 
    Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
   
Previous slide
PC M 95 T product image 1
PC M 95 T product image 2
PC M 95 T product image 1
Next slide
PC M 95 T thumbnail image 1
PC M 95 T thumbnail image 2
PC M 95 T thumbnail image 1

Piccolo / PICCOLO M / PC M 95 T

PC M 95 T 8724018

UL Name : UL PC M 95 T

Dimensions 230 x 140 x 95

Dimensions 9.06 x 5.51 x 3.74

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.

  • PC : IP66; IP67; IK08
Technical data
Product:

Product nr : 8724018

Description : Enclosure, PC

Remarks : Transparent cover

Package : 4

Unit : Piece

EAN : 6418074002303

SSTL number : 3423519

Electric No. Denmark : 8212001776

Electric No. Sweden : 2536859

ETIM : EC000261

Dimensions :

Height (mm) : 230

Width (mm) : 140

Depth (mm) : 95

Height (inch) : 9.06

Width (inch) : 5.51

Depth (inch) : 3.74

Materials :

Material : Polycarbonate

Base colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °F : -40 … 175

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

Piccolo / PICCOLO M / PC M 95 T

PC M 95 T

Fibox
8724018_PC_M_95_T 360_ANIMA_SMALL

Sample image

Order symbol : PC M 95 T

Product nr : 8724018

UL Name : UL PC M 95 T

Description : Enclosure, PC

Remarks : Transparent cover

EAN : 6418074002303

El. number :

  • Finland : 3423519
  • Denmark : 8212001776
  • Sweden : 2536859

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.

PICMDIM
Dimensions : Height Width Depth
mm : 230 140 95
inch : 9.06 5.51 3.74
Materials :
Material : Polycarbonate
Base colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °F (continuous) : -40 … 175
Accessories :
CHM-3 DIN-35 Mounting rail, for enclosures:
(110 x 35 x 1)
FM-3 DIN-35 Mounting rail, for enclosures:
(35 x 200 x 1)
FP 22046 Wall fastening lug (4 pcs)
M-MP Mounting plate, for enclosures:
(185 x 94 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFIMKO_PICC_pc