Please try our temporary product page: https://www.fibox.com/products-temporary/
FM-3 8524033
Dimensions 35 x 200 x 1
Dimensions 1.38 x 7.87 x 0.04
Technical data
Product nr : 8524033
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 230x80x65, 230x80x85, 230x140x95, 230x140x125
Package : 4
Unit : Piece
EAN : 6418074033529
SSTL number : 3423917
Electric No. Denmark : 8212002296
Electric No. Sweden : 2536908
Height (mm) : 35
Width (mm) : 200
Depth (mm) : 1
Height (inch) : 1.38
Width (inch) : 7.87
Depth (inch) : 0.04
Piccolo / PICCOLO Accessories / FM-3
Dimensional Drawings
CAD Files
Catalogues
Contact
FM-3
Sample image
Order symbol : FM-3
Product nr : 8524033
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 230x80x65, 230x80x85, 230x140x95, 230x140x125
EAN : 6418074033529
El. number :
- Finland : 3423917
- Denmark : 8212002296
- Sweden : 2536908
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 35 | 200 | 1 |
inch : | 1.38 | 7.87 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )