Skip to content

EK

EK range is the ideal solution for housing equipment in either a single enclosure or a flexible modular system. EK is available with flange openings providing several options to use wide selection of accessories or connect enclosures to each other so as to form larger enclosure panel. EK FSH-models include wide opening hinges.

Dimensions of single EK enclosures range from 190*190*130 mm to 760*560*250 mm.

PC: IP 66/67; IK 08/09

EK image