sales@fibox.com


Fibox Enclosures : CAB


CAB


Fibox cabinets are designed to enclosure and protect your equipment and devices in all conditions, even the harshest and most demanding environments. Fibox cabinets continually outperform conventional steel cabinets. The wide selection of Fibox plastic and polyester cabinets guarantees a perfect solution for every enclosure application. Fibox cabinets are available in polyester, polycarbonate and ABS.

Dimensions of CAB PC/ABS range from 200*300*180 mm to 600*400*220 mm.
Dimensions of CAB P range from 315*215*170 mm to 1030*835*300 mm.


PC: IP 65; IK 08; NEMA Type 1, 4, 4X, 12 and 13; UL 746C 5V; UL 508
ABS: IP 65; IK 08
P: IP 66; IK 10, T:IK 07; NEMA Type 1, 4, 4X, 12 and 13; UL 94-HB



Copyright
Legal Notice
FIBOX Make difficult easy