sales@fibox.com


Fibox Enclosures : MNX


MNX


MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic components in the most demanding applications. The MNX includes more than 260 different variations.

Dimensions range from 100*100*35 mm to 255*180*175 mm.

PC: IP 66/IP 67; IK 08; NEMA 1, 4, 4X, 6, 12 and 13; UL 746C 5V; UL 508

ABS: IP 66/IP 67; IK 07; NEMA 1, 4, 4X, 6 (12 and 13); UL94HB



Copyright
Legal Notice
FIBOX Make difficult easy