Product card: AR1084CHSST



Sample photo

Including: Hinged cover base with 10-32 brass inserts, latched cover with formed in place PUR gasket, and stainless hinge pin. Quick release latches. (Latch options available.) Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.



Product nbr:

 

8561107

Description:

 

PC Enclosure

Remarks:

 

Hinged transparent cover w/S.S. Quick release latch

Package:

 

1

Unit:

 

PCS

Product group:

 

EAN:

 

6418074067395

ETIM:

 

EC000261 EC000261

Support items:

Product card (PDF)

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

254.0

Width (mm):

 

203.0

Height (mm):

 

102.0


Length (inch):

 

10.0

Width (inch):

 

8.0

Height (inch):

 

4.0


Materials:

Material:

 

Polycarbonate

Base colour:

 

RAL 7035 -light grey

Cover screws material:

 

Stainless steel

Cover colour:

 

Clear transparent

Gasket material:

 

Polyurethane

Temperatures:

Temperature °C (short term):

 

-40 … 140 °C

Temperature °C (continuous):

 

-40 … 80 °C

Temperature °F (short term):

 

-40 … 284 °F

Temperature °F (continuous):

 

-40 … 175 °F


Ratings:

Ingress Protection (EN 60529):

 

IP66/IP67

Impact Resistance (EN 62262):

 

IK09

Electrical insulation:

 

Totally insulated

Halogen free (DIN/VDE 0472, Part 815):

 

0

UV resistance:

 

UL 508

Flammability Rating:

 

UL 508

Glow Wire Test (IEC 695-2-1) °C:

 

960

NEMA Class:

 

UL Type 4, 4X, 6, 6P, 12 and 13


Product is connected to following catalogs:

Fibox Enclosures :  ARCA :  AR 1084


Copyright
Legal Notice
FIBOX Make difficult easy