Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.


AR10106CHSS 8561113
Including : Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
- IP66; IP67; IK09
Technical data
Product nr : 8561113
Description : PC Enclosure
Remarks : Hinged opaque cover w/S.S. Quick release latch
Package : 1
Unit : Piece
EAN : 6418074067425
ETIM : EC000261
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 60695): 960C
UL Type : 4, 4X, 6, 6P, 12, 13
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
AR10106CHSS


Sample image
Order symbol : AR10106CHSS
Product nr : 8561113
Description : PC Enclosure
Remarks : Hinged opaque cover w/S.S. Quick release latch
EAN : 6418074067425
Including : Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

Dimensions : | Height | Width | Depth |
---|
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
ABP1010 | Painted Steel Back Panel |
ASPHK10 | Swing Panel Kit w/o Panel |
ASPK1010 | Swing Panel Kit incl. Panel |
ADFP1010 | Dead Front Panel w/ screws |
AMFL10 | 10" Mounting Flange Set |
ALBP1010 | Aluminum Back Panel |
APBP1010 | PVC Back Panel |
ASP1010 | Aluminum Swing Panel |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK09; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 508 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
UL Type | 4, 4X, 6, 6P, 12, 13 |
Certificates : | |
---|---|
ARCA_CertificateofCompliance |
© Fibox Oy, Data subject to change without notice (printed: )