ARCA JIC
Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels.
Dimensions range from 192 x 188x 120 mm to 611 x 611 x 254 mm.
PC: Impact rating per UL 508/UL 50; UL Type 4, 4X, 6, 6P, 12 and 13; UL 508
Produktkategori
Anvendelsesområder
Produktmateriale
Tæthedsklasse (IP)
Slagstyrke (IK)
Filtrering efter dimensioner
VALGTE FILTRE:
No items matching filtering criteria.