Solar Energy –
Polycarbonate Enclosures in Energy Production
Efficient solar energy production require enclosure solutions that fit the specific needs of the industry. See the solutions.
A QUICK GUIDE TO THE BENEFITS OF FIBOX POLYCARBONATE ENCLOSURES AND CABINETS IN SOLAR ENERGY:

Many options for outdoor applications
- Recyclable materials
- Secure and stable wall mounting
- Clear covers or window options
- Hinged or screw cover options
- Solutions for several use cases

High Level of Protection
- Class II fully insulated enclosures
- Glass-fibre reinforced polycarbonate with high UV resistance
- High protection to IP67
- Halogen free
- Fire resistant to UL 94-5VA

Durable and dependable solution
- Trusted Quality
- Light in weight compared with steel or GRP (Glass Reinforced Polyester)
- Cost efficient customisable solutions
KEY SOLAR ENERGY APPLICATIONS:
AC Isolators
While solar panels are often highlighted in PV systems, there are a number of crucial components that play significant roles in ensuring functionality and safety. One such item is the AC (Alternating Current) Isolator. These are essential devices that provide the first point of isolation from the inverter to the existing network. They ensure safety, protecting personnel and equipment from electrical hazards, and ensure compliance with regulations and standards. To ensure their longevity and functionality, they should be fully enclosed in materials such as polycarbonate. Such robust enclosures provide dust and weather-proof solutions that can withstand the elements and they also ensure electrical isolation. Fibox manufacture a wide range of non-metallic, high quality, electrical enclosures which offer safe solutions for photovoltaic systems.

DC Combiner Boxes
These essential components play a crucial role in ensuring the smooth operation and maximum efficiency of a solar energy system. They are electrical enclosures that consolidate the output of multiple solar panels into a single DC output. By minimizing the number of high-voltage DC connectors, combiner boxes reduce the risk of electrical hazards whilst ensuring against power loss to the inverter. Overcurrent protection devices are often incorporated into the enclosure for additional safety. Fibox ARCA IEC is the electrical enclosure cabinet of choice for many manufacturers and installers. Fibox in the US, for example, currently supply some of the largest EPC solar contractors and provide machined and modified enclosures for 15%-18% of the home market.

PV Distribution Panel
Combining MCBs, Metering and AC Isolation into Fibox ARCA IEC is a simple and cost-effective solution to create PV (photovoltaic) distribution panel. The lockable hinged cover of ARCA IEC makes authorised access easy while internal accessories, such as the Din rail frame makes assembly quick and hassle free.
The ARCA IEC accommodates the necessery electronic and electrical apparatus ensuring their safety and durability. This makes them great for G59, G98, G99 and G100 panels for grid connection.

What is Solar Energy and Why is it Important?
Environmental concerns are at the forefront of global discussions, the quest for sustainable energy sources has become imperative. Among the myriad of renewable energy options available, solar energy stands out as one of the most promising and environmentally friendly solutions. But what exactly is solar energy, and why is it so crucial in today's world?
Understanding Solar Energy
Solar energy is derived from the sun's radiation. Using photovoltaic (PV) cells, solar panels convert sunlight into electricity. Essentially, solar energy provides a clean and inexhaustible source of power that can be harnessed without emitting harmful greenhouse gases or depleting finite resources.
The Importance of Solar Energy
Solar energy is of paramount importance due to its sustainability, environmental benefits, and role in fostering energy independence. By harnessing the power of the sun, we can reduce our reliance on fossil fuels, mitigate climate change, and preserve the environment for future generations. Solar energy promotes economic growth through job creation and stimulates local economies while providing access to clean and affordable electricity, particularly in underserved communities. Furthermore, ongoing technological advancements in the solar sector drive down costs and enhance scalability, making solar energy a key player in the transition to a sustainable energy future.
Discover our offering

Arca IEC
ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments.

Solar solutions
Find the various solar solutions we offer to support your solar installation in our handy brochure.

Renewable energy
Fibox is a recognised supplier for the renewable energy industry. We are dedicated to support energy transformation and innovation.