Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.


ALN 081806 UP 7831170
Dimensions 81 x 177 x 57
Dimensions 3.19 x 6.97 x 2.24
Including : Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.
- IP66/67; IK08
Technical data
Product nr : 7831170
Description : Enclosure. Aluminium
EAN : 6418074029966
SSTL number : 3425029
ETIM : EC000261
Height (mm) : 81
Width (mm) : 177
Depth (mm) : 57
Height (inch) : 3.19
Width (inch) : 6.97
Depth (inch) : 2.24
Material : Aluminum
Gasket material : Silicone
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Ingress Protection (EN 60529): IP66/67
Impact Resistance (EN 62262): IK08
ALN 081806 UP


Sample image
Order symbol : ALN 081806 UP
Product nr : 7831170
Description : Enclosure. Aluminium
EAN : 6418074029966
El. number :
- Finland : 3425029
Including : Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 81 | 177 | 57 |
inch : | 3.19 | 6.97 | 2.24 |
Materials : | |
---|---|
Material : | Aluminum |
Gasket material : | Silicone |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -50 … 80 |
Temperature °F (continuous) : | -60 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66/67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )