Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.


ALN 123608 UP 7831250
Dimensions 125 x 362 x 81
Dimensions 4.92 x 14.25 x 3.19
Including : Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.
- IP66/67; IK08
Technical data
Product nr : 7831250
Description : Enclosure. Aluminium
EAN : 6418074030009
SSTL number : 3425037
ETIM : EC000261
Height (mm) : 125
Width (mm) : 362
Depth (mm) : 81
Height (inch) : 4.92
Width (inch) : 14.25
Depth (inch) : 3.19
Material : Aluminum
Gasket material : Silicone
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Ingress Protection (EN 60529): IP66/67
Impact Resistance (EN 62262): IK08
ALN 123608 UP


Sample image
Order symbol : ALN 123608 UP
Product nr : 7831250
Description : Enclosure. Aluminium
EAN : 6418074030009
El. number :
- Finland : 3425037
Including : Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 125 | 362 | 81 |
inch : | 4.92 | 14.25 | 3.19 |
Materials : | |
---|---|
Material : | Aluminum |
Gasket material : | Silicone |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -50 … 80 |
Temperature °F (continuous) : | -60 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66/67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )