Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.


ALN 162609 UP 7831290
Dimensions 162 x 263 x 91
Dimensions 6.38 x 10.35 x 3.58
Including : Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.
- IP66/67; IK08
Technical data
Product nr : 7831290
Description : Enclosure. Aluminium
EAN : 6418074030849
SSTL number : 3425046
ETIM : EC000261
Height (mm) : 162
Width (mm) : 263
Depth (mm) : 91
Height (inch) : 6.38
Width (inch) : 10.35
Depth (inch) : 3.58
Material : Aluminum
Gasket material : Silicone
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Ingress Protection (EN 60529): IP66/67
Impact Resistance (EN 62262): IK08
ALN 162609 UP


Sample image
Order symbol : ALN 162609 UP
Product nr : 7831290
Description : Enclosure. Aluminium
EAN : 6418074030849
El. number :
- Finland : 3425046
Including : Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 162 | 263 | 91 |
inch : | 6.38 | 10.35 | 3.58 |
Materials : | |
---|---|
Material : | Aluminum |
Gasket material : | Silicone |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -50 … 80 |
Temperature °F (continuous) : | -60 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66/67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )