Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.


ALN 163609 UP 7831310
Dimensions 160 x 360 x 90
Dimensions 6.3 x 14.17 x 3.54
Including : Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.
- IP66/67; IK08
Technical data
Product nr : 7831310
Description : Enclosure. Aluminium
EAN : 6418074030863
SSTL number : 3425048
ETIM : EC000261
Height (mm) : 160
Width (mm) : 360
Depth (mm) : 90
Height (inch) : 6.3
Width (inch) : 14.17
Depth (inch) : 3.54
Material : Aluminum
Gasket material : Silicone
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Ingress Protection (EN 60529): IP66/67
Impact Resistance (EN 62262): IK08
ALN 163609 UP


Sample image
Order symbol : ALN 163609 UP
Product nr : 7831310
Description : Enclosure. Aluminium
EAN : 6418074030863
El. number :
- Finland : 3425048
Including : Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 160 | 360 | 90 |
inch : | 6.3 | 14.17 | 3.54 |
Materials : | |
---|---|
Material : | Aluminum |
Gasket material : | Silicone |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -50 … 80 |
Temperature °F (continuous) : | -60 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66/67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )