Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.
ALN 316011 UP 7831470
Dimensions 310 x 600 x 110
Dimensions 12.2 x 23.62 x 4.33
Including : Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.
- IP66/67; IK08
Technical data
Product nr : 7831470
Description : Enclosure. Aluminium
EAN : 6418074032010
SSTL number : 3425002
ETIM : EC000261
Height (mm) : 310
Width (mm) : 600
Depth (mm) : 110
Height (inch) : 12.2
Width (inch) : 23.62
Depth (inch) : 4.33
Material : Aluminum
Gasket material : Silicone
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Ingress Protection (EN 60529): IP66/67
Impact Resistance (EN 62262): IK08
ALN 316011 UP

Sample image
Order symbol : ALN 316011 UP
Product nr : 7831470
Description : Enclosure. Aluminium
EAN : 6418074032010
El. number :
- Finland : 3425002
Including : Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 310 | 600 | 110 |
inch : | 12.2 | 23.62 | 4.33 |
Materials : | |
---|---|
Material : | Aluminum |
Gasket material : | Silicone |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -50 … 80 |
Temperature °F (continuous) : | -60 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66/67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )