ALUN / ALU Accessories / MRS 28540
MRS 28540 7028540
Dimensions 11 x 42 x 1
Dimensions 0.43 x 1.65 x 0.04
Technical data
Product nr : 7028540
Description : Wall fastening lug (2 pcs), for enclosures:
Remarks : 66x60x46-252x81x57, 80x75x55-190x75x55
Package : 24
Unit : Piece
EAN : 6418074033741
SSTL number : 3423994
Electric No. Denmark : 8212006001
Electric No. Sweden : 2536281
ETIM : EC002620
Height (mm) : 11
Width (mm) : 42
Depth (mm) : 1
Height (inch) : 0.43
Width (inch) : 1.65
Depth (inch) : 0.04
Material : Stainless steel
ALUN / ALU Accessories / MRS 28540
MRS 28540

Sample image
Order symbol : MRS 28540
Product nr : 7028540
Description : Wall fastening lug (2 pcs), for enclosures:
Remarks : 66x60x46-252x81x57, 80x75x55-190x75x55
EAN : 6418074033741
El. number :
- Finland : 3423994
- Denmark : 8212006001
- Sweden : 2536281
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 11 | 42 | 1 |
inch : | 0.43 | 1.65 | 0.04 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )