ALUN / ALU Accessories / MRS 28541
MRS 28541 7028541
Dimensions 15 x 50 x 1
Dimensions 0.59 x 1.97 x 0.04
Technical data
Product nr : 7028541
Description : Wall fastening lug (2 pcs), for enclosures:
Remarks : 125x124x81-600x310x180, 122x120x90-406x401x120
Package : 24
Unit : Piece
EAN : 6418074033758
SSTL number : 3423995
Electric No. Denmark : 8212006014
Electric No. Sweden : 2536283
ETIM : EC002620
Height (mm) : 15
Width (mm) : 50
Depth (mm) : 1
Height (inch) : 0.59
Width (inch) : 1.97
Depth (inch) : 0.04
Material : Stainless steel
ALUN / ALU Accessories / MRS 28541
MRS 28541

Sample image
Order symbol : MRS 28541
Product nr : 7028541
Description : Wall fastening lug (2 pcs), for enclosures:
Remarks : 125x124x81-600x310x180, 122x120x90-406x401x120
EAN : 6418074033758
El. number :
- Finland : 3423995
- Denmark : 8212006014
- Sweden : 2536283
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 15 | 50 | 1 |
inch : | 0.59 | 1.97 | 0.04 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )