



ALUN / ALU Accessories / AM 0825
AM 0825 9511007
Dimensions 69 x 240 x 1.5
Dimensions 2.72 x 9.45 x 0.04
Technical data
Product nr : 9511007
Description : Mounting plate, for enclosures:
Remarks : 252x81x57
Package : 4
Unit : Piece
EAN : 6418074033826
SSTL number : 3423946
Electric No. Denmark : 8212004980
Electric No. Sweden : 2536351
ETIM : EC000213
Height (mm) : 69
Width (mm) : 240
Depth (mm) : 1.5
Height (inch) : 2.72
Width (inch) : 9.45
Depth (inch) : 0.04
Material : Galvanized steel
ALUN / ALU Accessories / AM 0825
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 0825


Sample image
Order symbol : AM 0825
Product nr : 9511007
Description : Mounting plate, for enclosures:
Remarks : 252x81x57
EAN : 6418074033826
El. number :
- Finland : 3423946
- Denmark : 8212004980
- Sweden : 2536351
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 69 | 240 | 1.5 |
inch : | 2.72 | 9.45 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)