AM 2320 9511015
Dimensions 215 x 184 x 1.5
Dimensions 8.46 x 7.24 x 0.06
Technical data
Product nr : 9511015
Description : Mounting plate, for enclosures:
Remarks : 230x200x110, 230x200x180
Package : 1
Unit : Piece
EAN : 6418074033901
SSTL number : 3423954
Electric No. Denmark : 8212005060
Electric No. Sweden : 2536367
ETIM : EC000213
Height (mm) : 215
Width (mm) : 184
Depth (mm) : 1.5
Height (inch) : 8.46
Width (inch) : 7.24
Depth (inch) : 0.06
Material : Galvanized steel
ALUN / ALU Accessories / AM 2320
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 2320
Sample image
Order symbol : AM 2320
Product nr : 9511015
Description : Mounting plate, for enclosures:
Remarks : 230x200x110, 230x200x180
EAN : 6418074033901
El. number :
- Finland : 3423954
- Denmark : 8212005060
- Sweden : 2536367
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 215 | 184 | 1.5 |
inch : | 8.46 | 7.24 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )