

ALUN / ALU Accessories / AM 2328
AM 2328 9511016
Dimensions 215 x 264 x 1.5
Dimensions 8.46 x 10.39 x 0.06
Technical data
Product nr : 9511016
Description : Mounting plate, for enclosures:
Remarks : 280x230x110
Package : 1
Unit : Piece
EAN : 6418074033918
SSTL number : 3423955
Electric No. Denmark : 8212005086
Electric No. Sweden : 2536369
ETIM : EC000213
Height (mm) : 215
Width (mm) : 264
Depth (mm) : 1.5
Height (inch) : 8.46
Width (inch) : 10.39
Depth (inch) : 0.06
Material : Galvanized steel
ALUN / ALU Accessories / AM 2328
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 2328


Sample image
Order symbol : AM 2328
Product nr : 9511016
Description : Mounting plate, for enclosures:
Remarks : 280x230x110
EAN : 6418074033918
El. number :
- Finland : 3423955
- Denmark : 8212005086
- Sweden : 2536369
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 215 | 264 | 1.5 |
inch : | 8.46 | 10.39 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )