AM 2333 9511017
Dimensions 215 x 315 x 1.5
Dimensions 8.46 x 12.4 x 0.06
Technical data
Product nr : 9511017
Description : Mounting plate, for enclosures:
Remarks : 330x230x110, 330x230x180
Package : 1
Unit : Piece
EAN : 6418074033925
SSTL number : 3423956
Electric No. Denmark : 8212005099
Electric No. Sweden : 2538783
ETIM : EC000213
Height (mm) : 215
Width (mm) : 315
Depth (mm) : 1.5
Height (inch) : 8.46
Width (inch) : 12.4
Depth (inch) : 0.06
Material : Galvanized steel
ALUN / ALU Accessories / AM 2333
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 2333
Sample image
Order symbol : AM 2333
Product nr : 9511017
Description : Mounting plate, for enclosures:
Remarks : 330x230x110, 330x230x180
EAN : 6418074033925
El. number :
- Finland : 3423956
- Denmark : 8212005099
- Sweden : 2538783
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 215 | 315 | 1.5 |
inch : | 8.46 | 12.4 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )