

ALUN / ALU Accessories / AM 2340
AM 2340 9511018
Dimensions 215 x 385 x 2
Dimensions 8.46 x 15.16 x 0.08
Technical data
Product nr : 9511018
Description : Mounting plate, for enclosures:
Remarks : 401x230x110, 401x230x180
Package : 1
Unit : Piece
EAN : 6418074033932
SSTL number : 3423957
Electric No. Denmark : 8212005109
Electric No. Sweden : 2538784
Height (mm) : 215
Width (mm) : 385
Depth (mm) : 2
Height (inch) : 8.46
Width (inch) : 15.16
Depth (inch) : 0.08
ALUN / ALU Accessories / AM 2340
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 2340


Sample image
Order symbol : AM 2340
Product nr : 9511018
Description : Mounting plate, for enclosures:
Remarks : 401x230x110, 401x230x180
EAN : 6418074033932
El. number :
- Finland : 3423957
- Denmark : 8212005109
- Sweden : 2538784

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 215 | 385 | 2 |
inch : | 8.46 | 15.16 | 0.08 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )