AM 3140 9511020
Dimensions 294 x 387 x 1.5
Dimensions 11.57 x 15.24 x 0.06
Technical data
Product nr : 9511020
Description : Mounting plate, for enclosures:
Remarks : 403x310x110, 403x310x180
Package : 1
Unit : Piece
EAN : 6418074033956
SSTL number : 3423959
Electric No. Denmark : 8212005125
Electric No. Sweden : 2538786
ETIM : EC000213
Height (mm) : 294
Width (mm) : 387
Depth (mm) : 1.5
Height (inch) : 11.57
Width (inch) : 15.24
Depth (inch) : 0.06
Material : Galvanized steel
ALUN / ALU Accessories / AM 3140
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 3140
Sample image
Order symbol : AM 3140
Product nr : 9511020
Description : Mounting plate, for enclosures:
Remarks : 403x310x110, 403x310x180
EAN : 6418074033956
El. number :
- Finland : 3423959
- Denmark : 8212005125
- Sweden : 2538786
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 294 | 387 | 1.5 |
inch : | 11.57 | 15.24 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )