AM 3160 9511021
Dimensions 293 x 585 x 1.5
Dimensions 11.54 x 23.03 x 0.06
Technical data
Product nr : 9511021
Description : Mounting plate, for enclosures:
Remarks : 600x310x110, 600x310x180
Package : 1
Unit : Piece
EAN : 6418074033963
SSTL number : 3423960
Electric No. Denmark : 8212005138
Electric No. Sweden : 2538787
ETIM : EC000213
Height (mm) : 293
Width (mm) : 585
Depth (mm) : 1.5
Height (inch) : 11.54
Width (inch) : 23.03
Depth (inch) : 0.06
Material : Galvanized steel
ALUN / ALU Accessories / AM 3160
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 3160
Sample image
Order symbol : AM 3160
Product nr : 9511021
Description : Mounting plate, for enclosures:
Remarks : 600x310x110, 600x310x180
EAN : 6418074033963
El. number :
- Finland : 3423960
- Denmark : 8212005138
- Sweden : 2538787
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 293 | 585 | 1.5 |
inch : | 11.54 | 23.03 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )