AM 0813 9511043
Dimensions 69 x 114 x 1.5
Dimensions 2.72 x 4.49 x 0.06
Technical data
Product nr : 9511043
Description : Mounting plate, for enclosures:
Remarks : 127x81x57, 252x81x57
Package : 4
Unit : Piece
EAN : 6418074033802
SSTL number : 3423944
Electric No. Denmark : 8212004951
Electric No. Sweden : 2536347
ETIM : EC000213
Height (mm) : 69
Width (mm) : 114
Depth (mm) : 1.5
Height (inch) : 2.72
Width (inch) : 4.49
Depth (inch) : 0.06
Material : Galvanized steel
ALUN / ALU Accessories / AM 0813
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 0813
Sample image
Order symbol : AM 0813
Product nr : 9511043
Description : Mounting plate, for enclosures:
Remarks : 127x81x57, 252x81x57
EAN : 6418074033802
El. number :
- Finland : 3423944
- Denmark : 8212004951
- Sweden : 2536347
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 69 | 114 | 1.5 |
inch : | 2.72 | 4.49 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )