AM 1222 9511095
Dimensions 107 x 207 x 1.5
Dimensions 4.21 x 8.15 x 0.06
Technical data
Product nr : 9511095
Description : Mounting plate, for enclosures:
Remarks : 220x120x90, 222x125x81, 362x125x81
Package : 1
Unit : Piece
EAN : 6418074033840
SSTL number : 3423948
Electric No. Denmark : 8212005002
Electric No. Sweden : 2536355
ETIM : EC000213
Height (mm) : 107
Width (mm) : 207
Depth (mm) : 1.5
Height (inch) : 4.21
Width (inch) : 8.15
Depth (inch) : 0.06
Material : Galvanized steel
ALUN / ALU Accessories / AM 1222
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 1222
Sample image
Order symbol : AM 1222
Product nr : 9511095
Description : Mounting plate, for enclosures:
Remarks : 220x120x90, 222x125x81, 362x125x81
EAN : 6418074033840
El. number :
- Finland : 3423948
- Denmark : 8212005002
- Sweden : 2536355
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 107 | 207 | 1.5 |
inch : | 4.21 | 8.15 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )