AM 1212 9511150
Dimensions 107 x 110 x 1.5
Dimensions 4.21 x 4.33 x 0.04
Technical data
Product nr : 9511150
Description : Mounting plate, for enclosures:
Remarks : 122x120x90, 125x124x81, 362x125x81
Package : 4
Unit : Piece
EAN : 6418074033833
SSTL number : 3423947
Electric No. Denmark : 8212004993
Electric No. Sweden : 2536353
ETIM : EC000213
Height (mm) : 107
Width (mm) : 110
Depth (mm) : 1.5
Height (inch) : 4.21
Width (inch) : 4.33
Depth (inch) : 0.06
Material : Galvanized steel
ALUN / ALU Accessories / AM 1212
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 1212
Sample image
Order symbol : AM 1212
Product nr : 9511150
Description : Mounting plate, for enclosures:
Remarks : 122x120x90, 125x124x81, 362x125x81
EAN : 6418074033833
El. number :
- Finland : 3423947
- Denmark : 8212004993
- Sweden : 2536353
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 107 | 110 | 1.5 |
inch : | 4.21 | 4.33 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )