AM 1236 9511174
Dimensions 107 x 347 x 1.5
Dimensions 4.21 x 13.66 x 0.06
Technical data
Product nr : 9511174
Description : Mounting plate, for enclosures:
Remarks : 362x125x81
Package : 1
Unit : Piece
EAN : 6418074033857
SSTL number : 3423949
Electric No. Denmark : 8212005015
Electric No. Sweden : 2536357
ETIM : EC000213
Height (mm) : 107
Width (mm) : 347
Depth (mm) : 1.5
Height (inch) : 4.21
Width (inch) : 13.66
Depth (inch) : 0.06
Material : Galvanized steel
ALUN / ALU Accessories / AM 1236
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 1236
Sample image
Order symbol : AM 1236
Product nr : 9511174
Description : Mounting plate, for enclosures:
Remarks : 362x125x81
EAN : 6418074033857
El. number :
- Finland : 3423949
- Denmark : 8212005015
- Sweden : 2536357
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 107 | 347 | 1.5 |
inch : | 4.21 | 13.66 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )