



ALUN / ALU Accessories / AM 1636
AM 1636 9511175
Dimensions 146 x 346 x 1.5
Dimensions 5.75 x 13.62 x 0.06
Technical data
Product nr : 9511175
Description : Mounting plate, for enclosures:
Remarks : 360x160x90, 361x160x91
Package : 1
Unit : Piece
EAN : 6418074033888
SSTL number : 3423952
Electric No. Denmark : 8212005044
Electric No. Sweden : 2536363
ETIM : EC000213
Height (mm) : 146
Width (mm) : 346
Depth (mm) : 1.5
Height (inch) : 5.75
Width (inch) : 13.62
Depth (inch) : 0.06
Material : Galvanized steel
ALUN / ALU Accessories / AM 1636
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 1636


Sample image
Order symbol : AM 1636
Product nr : 9511175
Description : Mounting plate, for enclosures:
Remarks : 360x160x90, 361x160x91
EAN : 6418074033888
El. number :
- Finland : 3423952
- Denmark : 8212005044
- Sweden : 2536363
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 146 | 346 | 1.5 |
inch : | 5.75 | 13.62 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)