



ALUN / ALU Accessories / AH New ALU hinge
AH New ALU hinge 9801059
Dimensions 31 x 26 x 17
Dimensions 1.22 x 1.02 x 0.67
Technical data
Product nr : 9801059
Description : Hinge set
Remarks : 1 pair includes screws
Package : 1
Unit : Piece
EAN : 6418074074096
SSTL number : 3424323
Electric No. Denmark : 8212054008
Electric No. Sweden : 2536373
ETIM : EC002620
Height (mm) : 31
Width (mm) : 26
Depth (mm) : 17
Height (inch) : 1.22
Width (inch) : 1.02
Depth (inch) : 0.67
Material : Aluminum
ALUN / ALU Accessories / AH New ALU hinge
AH New ALU hinge


Sample image
Order symbol : AH New ALU hinge
Product nr : 9801059
Description : Hinge set
Remarks : 1 pair includes screws
EAN : 6418074074096
El. number :
- Finland : 3424323
- Denmark : 8212054008
- Sweden : 2536373
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 31 | 26 | 17 |
inch : | 1.22 | 1.02 | 0.67 |
Materials : | |
---|---|
Material : | Aluminum |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)