

ALUN / ALU Accessories / ARM 0808
ARM 0808 9820002
Dimensions 65 x 15 x 5
Dimensions 2.56 x 0.59 x 0.2
Technical data
Product nr : 9820002
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 82x77x57
Package : 4
Unit : Piece
EAN : 6418074034205
SSTL number : 3423963
Electric No. Denmark : 8212005206
Electric No. Sweden : 2508133
ETIM : EC001285
Height (mm) : 65
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 2.56
Width (inch) : 0.59
Depth (inch) : 0.2
Material : Galvanized steel
ALUN / ALU Accessories / ARM 0808
ARM 0808


Sample image
Order symbol : ARM 0808
Product nr : 9820002
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 82x77x57
EAN : 6418074034205
El. number :
- Finland : 3423963
- Denmark : 8212005206
- Sweden : 2508133
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 65 | 15 | 5 |
inch : | 2.56 | 0.59 | 0.2 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)