



ALUN / ALU Accessories / ARM 0610
ARM 0610 9820005
Dimensions 88 x 15 x 5
Dimensions 3.46 x 0.59 x 0.2
Technical data
Product nr : 9820005
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 100x66x46
Package : 4
Unit : Piece
EAN : 6418074034182
SSTL number : 3423961
Electric No. Denmark : 8212005183
Electric No. Sweden : 2508134
ETIM : EC001285
Height (mm) : 88
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 3.46
Width (inch) : 0.59
Depth (inch) : 0.2
Material : Galvanized steel
ALUN / ALU Accessories / ARM 0610
ARM 0610


Sample image
Order symbol : ARM 0610
Product nr : 9820005
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 100x66x46
EAN : 6418074034182
El. number :
- Finland : 3423961
- Denmark : 8212005183
- Sweden : 2508134
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 88 | 15 | 5 |
inch : | 3.46 | 0.59 | 0.2 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)