

ALUN / ALU Accessories / ARM 0813
ARM 0813 9820010
Dimensions 115 x 35 x 7
Dimensions 4.53 x 1.38 x 0.3
Technical data
Product nr : 9820010
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 127x81x57
Package : 4
Unit : Piece
EAN : 6418074034212
SSTL number : 3423964
Electric No. Denmark : 8212005219
Electric No. Sweden : 2508135
ETIM : EC001285
Height (mm) : 115
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 4.53
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
ALUN / ALU Accessories / ARM 0813
ARM 0813


Sample image
Order symbol : ARM 0813
Product nr : 9820010
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 127x81x57
EAN : 6418074034212
El. number :
- Finland : 3423964
- Denmark : 8212005219
- Sweden : 2508135
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 115 | 35 | 7 |
inch : | 4.53 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )