ALUN / ALU Accessories / ARM 0615
ARM 0615 9820011
Dimensions 140 x 15 x 5
Dimensions 5.51 x 0.59 x 0.22
Technical data
Product nr : 9820011
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 152x66x46
Package : 4
Unit : Piece
EAN : 6418074034199
SSTL number : 3423962
Electric No. Denmark : 8212005196
Electric No. Sweden : 2508136
ETIM : EC001285
Height (mm) : 140
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 5.51
Width (inch) : 0.59
Depth (inch) : 0.22
Material : Galvanized steel
ALUN / ALU Accessories / ARM 0615
ARM 0615

Sample image
Order symbol : ARM 0615
Product nr : 9820011
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 152x66x46
EAN : 6418074034199
El. number :
- Finland : 3423962
- Denmark : 8212005196
- Sweden : 2508136
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 140 | 15 | 5 |
inch : | 5.51 | 0.59 | 0.22 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )