

ALUN / ALU Accessories / ARM 0818
ARM 0818 9820014
Dimensions 165 x 15 x 5
Dimensions 6.5 x 0.59 x 0.2
Technical data
Product nr : 9820014
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 177x81x57
Package : 4
Unit : Piece
EAN : 6418074034229
SSTL number : 3423965
Electric No. Denmark : 8212005222
Electric No. Sweden : 2508137
ETIM : EC001285
Height (mm) : 165
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 6.5
Width (inch) : 0.59
Depth (inch) : 0.2
Material : Galvanized steel
ALUN / ALU Accessories / ARM 0818
ARM 0818


Sample image
Order symbol : ARM 0818
Product nr : 9820014
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 177x81x57
EAN : 6418074034229
El. number :
- Finland : 3423965
- Denmark : 8212005222
- Sweden : 2508137
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 165 | 15 | 5 |
inch : | 6.5 | 0.59 | 0.2 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )