

ALUN / ALU Accessories / ARM 0825
ARM 0825 9820019
Dimensions 240 x 15 x 5
Dimensions 9.45 x 0.59 x 0.22
Technical data
Product nr : 9820019
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 252x81x57
Package : 4
Unit : Piece
EAN : 6418074034236
SSTL number : 3423966
Electric No. Denmark : 8212005235
Electric No. Sweden : 2508138
ETIM : EC001285
Height (mm) : 240
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 9.45
Width (inch) : 0.59
Depth (inch) : 0.22
Material : Galvanized steel
ALUN / ALU Accessories / ARM 0825
ARM 0825


Sample image
Order symbol : ARM 0825
Product nr : 9820019
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 252x81x57
EAN : 6418074034236
El. number :
- Finland : 3423966
- Denmark : 8212005235
- Sweden : 2508138
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 240 | 15 | 5 |
inch : | 9.45 | 0.59 | 0.22 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)