

ALUN / ALU Accessories / ARH 12
ARH 12 9822001
Dimensions 105 x 35 x 7
Dimensions 4.13 x 1.38 x 0.3
Technical data
Product nr : 9822001
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 122x120x90, 125x124x81, 362x125x81
Package : 4
Unit : Piece
EAN : 6418074034274
SSTL number : 3423967
Electric No. Denmark : 8212005277
Electric No. Sweden : 2508139
ETIM : EC001285
Height (mm) : 105
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 4.13
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
ALUN / ALU Accessories / ARH 12
Dimensional Drawings
CAD Files
Catalogues
Contact
ARH 12


Sample image
Order symbol : ARH 12
Product nr : 9822001
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 122x120x90, 125x124x81, 362x125x81
EAN : 6418074034274
El. number :
- Finland : 3423967
- Denmark : 8212005277
- Sweden : 2508139
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 105 | 35 | 7 |
inch : | 4.13 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )