ALUN / ALU Accessories / ARH 16
ARH 16 9822003
Dimensions 140 x 35 x 7
Dimensions 5.51 x 1.38 x 0.28
Technical data
Product nr : 9822003
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 160x160x91, 163x162x91
Package : 1
Unit : Piece
EAN : 6418074034281
SSTL number : 3423970
Electric No. Denmark : 8212005280
Electric No. Sweden : 2508140
ETIM : EC001285
Height (mm) : 140
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 5.51
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
ALUN / ALU Accessories / ARH 16
Dimensional Drawings
CAD Files
Catalogues
Contact
ARH 16

Sample image
Order symbol : ARH 16
Product nr : 9822003
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 160x160x91, 163x162x91
EAN : 6418074034281
El. number :
- Finland : 3423970
- Denmark : 8212005280
- Sweden : 2508140
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 140 | 35 | 7 |
inch : | 5.51 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)