

ALUN / ALU Accessories / ARH 2320
ARH 2320 9822005
Dimensions 180 x 35 x 7
Dimensions 7.09 x 1.38 x 0.28
Technical data
Product nr : 9822005
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 230x200x110, 230x200x180
Package : 1
Unit : Piece
EAN : 6418074034366
SSTL number : 3423974
Electric No. Denmark : 8212005361
Electric No. Sweden : 2508141
ETIM : EC001285
Height (mm) : 180
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 7.09
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
ALUN / ALU Accessories / ARH 2320
Dimensional Drawings
CAD Files
Catalogues
Contact
ARH 2320


Sample image
Order symbol : ARH 2320
Product nr : 9822005
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 230x200x110, 230x200x180
EAN : 6418074034366
El. number :
- Finland : 3423974
- Denmark : 8212005361
- Sweden : 2508141
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 180 | 35 | 7 |
inch : | 7.09 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )