ALUN / ALU Accessories / ARH 22
ARH 22 9822007
Dimensions 203 x 35 x 7
Dimensions 7.99 x 1.38 x 0.28
Technical data
Product nr : 9822007
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 220x120x90, 222x125x81
Package : 1
Unit : Piece
EAN : 6418074034298
SSTL number : 3423968
Electric No. Denmark : 8212005329
Electric No. Sweden : 2508142
ETIM : EC001285
Height (mm) : 203
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 7.99
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
ALUN / ALU Accessories / ARH 22
Dimensional Drawings
CAD Files
Catalogues
Contact
ARH 22

Sample image
Order symbol : ARH 22
Product nr : 9822007
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 220x120x90, 222x125x81
EAN : 6418074034298
El. number :
- Finland : 3423968
- Denmark : 8212005329
- Sweden : 2508142
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 203 | 35 | 7 |
inch : | 7.99 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )