

ALUN / ALU Accessories / ARH 26
ARH 26 9822011
Dimensions 240 x 35 x 7
Dimensions 9.45 x 1.38 x 0.3
Technical data
Product nr : 9822011
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 252x81x57, 260x160x92, 263x162x91
Package : 1
Unit : Piece
EAN : 6418074034304
SSTL number : 3423971
Electric No. Denmark : 8212005303
Electric No. Sweden : 2508143
ETIM : EC001285
Height (mm) : 240
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 9.45
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
ALUN / ALU Accessories / ARH 26
Dimensional Drawings
CAD Files
Catalogues
Contact
ARH 26


Sample image
Order symbol : ARH 26
Product nr : 9822011
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 252x81x57, 260x160x92, 263x162x91
EAN : 6418074034304
El. number :
- Finland : 3423971
- Denmark : 8212005303
- Sweden : 2508143
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 240 | 35 | 7 |
inch : | 9.45 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )