

ALUN / ALU Accessories / ARH 2328
ARH 2328 9822012
Dimensions 260 x 35 x 7
Dimensions 10.24 x 1.38 x 0.28
Technical data
Product nr : 9822012
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 280x230x110
Package : 1
Unit : Piece
EAN : 6418074034373
SSTL number : 3423975
Electric No. Denmark : 8212005374
Electric No. Sweden : 2508144
ETIM : EC001285
Height (mm) : 260
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 10.24
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
ALUN / ALU Accessories / ARH 2328
Dimensional Drawings
CAD Files
Catalogues
Contact
ARH 2328


Sample image
Order symbol : ARH 2328
Product nr : 9822012
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 280x230x110
EAN : 6418074034373
El. number :
- Finland : 3423975
- Denmark : 8212005374
- Sweden : 2508144
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 260 | 35 | 7 |
inch : | 10.24 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)