

ALUN / ALU Accessories / ARH 2333
ARH 2333 9822014
Dimensions 310 x 35 x 7
Dimensions 12.2 x 1.38 x 0.28
Technical data
Product nr : 9822014
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 330x230x110, 330x230x180
Package : 1
Unit : Piece
EAN : 6418074034380
SSTL number : 3423976
Electric No. Denmark : 8212005387
Electric No. Sweden : 2508145
ETIM : EC001285
Height (mm) : 310
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 12.2
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
ALUN / ALU Accessories / ARH 2333
Dimensional Drawings
CAD Files
Catalogues
Contact
ARH 2333


Sample image
Order symbol : ARH 2333
Product nr : 9822014
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 330x230x110, 330x230x180
EAN : 6418074034380
El. number :
- Finland : 3423976
- Denmark : 8212005387
- Sweden : 2508145
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 310 | 35 | 7 |
inch : | 12.2 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )