

ALUN / ALU Accessories / ARH 36
ARH 36 9822015
Dimensions 343 x 35 x 7
Dimensions 13.5 x 1.38 x 0.28
Technical data
Product nr : 9822015
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 362x125x81, 361x160x91
Package : 1
Unit : Piece
EAN : 6418074034311
SSTL number : 3423969
Electric No. Denmark : 8212005332
Electric No. Sweden : 2508146
ETIM : EC001285
Height (mm) : 343
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 13.5
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
ALUN / ALU Accessories / ARH 36
Dimensional Drawings
CAD Files
Catalogues
Contact
ARH 36


Sample image
Order symbol : ARH 36
Product nr : 9822015
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 362x125x81, 361x160x91
EAN : 6418074034311
El. number :
- Finland : 3423969
- Denmark : 8212005332
- Sweden : 2508146
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 343 | 35 | 7 |
inch : | 13.5 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)